Tapered roller bearing, pressed steel cage
Documentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| Weight | 0,187 kg |
| Internal diameter n°1 | 31,75 mm |
| Width 1 | 15,875 mm |
| External diameter 1 (wheel) | 59,131 mm |
OE Equivalents
Mercedes0009815805Alfa Romeo0060523334Ford0407629Opel1604286Nissan40210-A0100Nissan40210-Y9501Hyundai52720-36200Ford6077541Toyota90368-31067Opel, Vauxhall90486457Porsche999 059 006 00Porsche999 059 098 00MercedesA0009815805Automotive Compatibility
Alfa Romeo6603/1979 => 11/1986FrontLeft,RightAlfa Romeo7575 112/1986 => 11/1992FrontLeft,RightAlfa Romeo7575 212/1986 => 11/1992FrontLeft,RightAlfa RomeoALFA 6ALFA 603/1979 => 11/1986FrontLeft,RightAlfa RomeoRZRZ08/1992 => 11/1993Front,RearLeft,RightAlfa RomeoSZSZ02/1989 => 11/1991Front,RearRight,LeftFordTRANSITTRANSIT12/1977 => 11/1985FrontLeft,RightFordTRANSITTRANSIT I12/1977 => 11/1985FrontRight,LeftHyundaiSONATASONATA => -Right,LeftHyundaiSONATASONATA09/1988 => 05/1993RearLeft,RightHyundaiSONATASONATA II09/1988 => 05/1993RearRight,LeftMercedes190190 I11/1982 => 11/1992FrontRight,LeftMercedes190190 I11/1982 => 07/1993FrontLeft,RightMercedes190-SERIES190-SERIES => FrontRight,LeftMercedes190-SERIES190-SERIES08/1988 => 11/1992FrontLeft,RightMercedes280-500280-500 I06/1974 => 07/1985FrontLeft,RightMercedes300-SERIES300-SERIES01/1976 => 01/1980FrontLeft,RightMercedes400-SERIES400-SERIES03/1978 => 06/1981FrontLeft,RightMercedesCLASSE ECLASSE E I => FrontRight,LeftNissan180B180B03/1980 => 02/1984FrontLeft,RightNissan300ZX300ZX => -Right,LeftNissan300ZX300ZX01/1987 => 12/1988FrontLeft,RightNissan300ZX300ZX I01/1984 => 12/1988FrontRight,LeftNissanBLUEBIRDBLUEBIRD03/1980 => 02/1984FrontLeft,RightNissanLAURELLAUREL II12/1984 => 05/1990FrontRight,LeftNissanMICRAMICRA I06/1986 => 12/1991FrontRight,LeftNissanMICRAMicra10/1982 => 12/1991FrontLeft,RightNissanMICRAMicra10/1982 => 12/1991FrontRight,LeftNissanSILVIASILVIA06/1981 => 07/1988FrontLeft,RightNissanSILVIASILVIA II09/1983 => 07/1988FrontRight,LeftNissanSerenaSerena => -Right,LeftNissanVanetteVANETTE I08/1986 => 10/1994FrontRight,LeftNissanVanetteVanette => -Right,LeftNissanVanetteVanette05/1981 => 10/1994FrontLeft,RightOpelCOMBO -CORSA-COMBO -CORSA- I02/1993 => 08/2001RearLeft,RightToyotaCelicaCELICA I07/1981 => 07/1983FrontLeft,RightToyotaCelicaCelica07/1981 => 06/1985FrontLeft,RightToyotaCelicaCelica07/1981 => 06/1985FrontRight,LeftToyotaCressidaCressida07/1984 => 07/1988FrontLeft,RightToyotaLiteaceLITEACE I09/1979 => 12/1984FrontLeft,RightToyotaLiteaceLITEACE II09/1985 => 12/1991FrontLeft,RightToyotaLiteaceLITEACE III12/1991 => 12/1994FrontLeft,RightToyotaLiteaceLiteace09/1979 => 12/1994FrontLeft,RightToyotaMARKMARK => -Right,LeftToyotaMODEL FMODEL F 110/1982 => 12/1989FrontLeft,RightToyotaMODEL FMODEL F 204/1983 => 12/1989FrontLeft,RightVauxhallCARLTONCARLTON III09/1982 => 09/1986FrontLeft,RightVauxhallCOMBOCOMBO I09/1993 => 08/2001RearLeft,Right