Refill unit for DRIVE BOOSTER, including a battery pack. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 250cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 250 cm³ |
Distribution time | 1 to 12 months |
Length | 228 mm |
Mass | 0,27 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Chain oil |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |