
Refill unit for DRIVE BOOSTER, including a battery pack. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 500cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 500 cm³ |
| Distribution time | 1 à 6 mois au mois pres |
| Length | 258 mm |
| Mass | 765 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Chain oil |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER DRIVE |