Refill unit for DRIVE BOOSTER, including a battery pack. The HEAVY DUTY + has been specially designed for our automatic lubricators. It is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. Its capacity is 500cm³.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
MAIN GREASER FEATURES | |
---|---|
Capacity | 500 cm³ |
Distribution time | 1 à 6 mois au mois pres |
Length | 258 mm |
Mass | 765 kg |
Max pressure | 6 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Heavy Duty + |
Type | Recharge / Refill |
Compatible lubricator | LUBER DRIVE |