
Refill unit for DRIVE BOOSTER, including a battery pack. The VIB grease is designed for parts subject to significant vibrations or shock loads. Its capacity is 500cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 500 cm³ |
| Distribution time | 1 à 6 mois au mois pres |
| Length | 258 mm |
| Mass | 765 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type of lubricant | Vib |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER DRIVE |