
NTN supplies a flow control unit for DRIVE Booster single-point lubrication systems.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Length | 103 mm |
| Mass | 210 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Type | Unité de contrôle / Control unit |
| Compatible lubricator | LUBER DRIVE |