
READY, a high-performance, flexible and cost-effective automatic single-point lubrication system, is suitable for most applications.
Log in
To add this product to your basketDocumentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Oil |
| Base oil | Ester + PAO |
| Max lubricant service temperature | 250 °C |
| Min lubricant service temperature | -20 °C |
| Viscosity at 100°C | 28 cst |
| Viscosity at 40°C | 320 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Oui/Yes |
| Capacity | 60 cm³ |
| Diameter | 58 mm |
| Distribution time | 1 à 24 mois au mois pres |
| Driving type | Electrochemical |
| Length | 84,5 mm |
| Mass | 0,145 kg |
| Max pressure | 5 bar |
| Pression maxi | 5 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | Chain oil |