
READY, a high-performance, flexible and cost-effective automatic single-point lubrication system, is suitable for most applications.
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Type of lubricant | Grease |
Consistency | 2 |
Base oil | Synthetic |
Thickener | Polyurea |
Viscosity at 100°C | 12 cst |
Viscosity at 40°C | 80 cst |
MAIN GREASER FEATURES | |
---|---|
ATEX certification | Oui/Yes |
Capacity | 60 cm³ |
Diameter | 58 mm |
Distribution time | 1 to 12 months |
Driving type | Electrochemical |
Length | 84 mm |
Mass | 0,145 kg |
Max pressure | 5 bar |
Pression maxi | 5 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | High Temp MP |