Due to technical maintenance, the NTN Europe on-line shop will be unavailable Thursday 18th June from 12.00 to 12.30 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Ready

LUBER READY CHAIN OIL - SNR

LUBER READY CHAIN OIL

READY, a high-performance, flexible and cost-effective automatic single-point lubrication system, is suitable for most applications.

Documentation

Product information

MAIN LUBRICANT FEATURES
Type of lubricantOil
Base oilEster + PAO
Max lubricant service temperature250 °C
Min lubricant service temperature-20 °C
Viscosity at 100°C28 cst
Viscosity at 40°C320 cst
MAIN GREASER FEATURES
ATEX certificationOui/Yes
Capacity125 cm³
Diameter58 mm
Distribution time1 to 12 months
Driving typeElectrochemical
Length117 mm
Mass0,215 kg
Max pressure5 bar
Pression maxi5 bar
Max operating temperature60 °C
Min operating temperature-20 °C
Type of lubricantChain oil