READY BOOSTER: compact and robust electromechanical lubricator. The FOOD version is provided with a multi-purpose grease for the food and pharmaceutical industries. Complies with NSF-H1 recommendations. Its capacity is 125cm³.
READY, a high-performance, flexible and cost-effective automatic single-point lubrication system, is suitable for most applications.
Log in
To add this product to your basketDocumentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Grease | 
| Consistency | 2 | 
| Base oil | Paraffinic mineral | 
| Thickener | Aluminium complex | 
| Max lubricant service temperature | 120 °C | 
| Min lubricant service temperature | -30 °C | 
| Viscosity at 100°C | 22 cst | 
| Viscosity at 40°C | 195 cst | 
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Oui/Yes | 
| Capacity | 125 cm³ | 
| Diameter | 58 mm | 
| Distribution time | 1 to 12 months | 
| Driving type | Electrochemical | 
| Length | 117 mm | 
| Mass | 0,215 kg | 
| Max pressure | 5 bar | 
| Pression maxi | 5 bar | 
| Max operating temperature | 60 °C | 
| Min operating temperature | -20 °C | 
| Type of lubricant | Food |