READY, a high-performance, flexible and cost-effective automatic single-point lubrication system, is suitable for most applications.
Log in
To add this product to your basketDownloads
- User Manual
- Lubricant technical datasheet
- Product sheet
- Detailed technical sheet
- NSF certificate
MAIN LUBRICANT FEATURES | |
---|---|
Type of lubricant | Oil |
Base oil | Ester + PAO |
Max lubricant service temperature | 120 °C |
Min lubricant service temperature | -30 °C |
Viscosity at 100°C | 26 cst |
Viscosity at 40°C | 220 cst |
MAIN GREASER FEATURES | |
---|---|
ATEX certification | Oui/Yes |
Capacity | 125 cm³ |
Diameter | 58 mm |
Distribution time | 1 to 12 months |
Length | 117 mm |
Mass | 0,215 kg |
Max pressure | 5 bar |
Pression maxi | 5 bar |
Max operating temperature | 60 °C |
Min operating temperature | -20 °C |
Type of lubricant | Food Chain Oil |