
SMART BOOSTER, the electrochemical lubricator independent of ambiant temperature. The VIB grease is designed for parts subject to significant vibrations or shock Its capacity is 125cm³.
SMART Booster automatic single-point lubricators from NTN are high-performance greasing solutions specially designed for applications subject to temperature variations, featuring a range of 125cm3 grease refills and a flow control unit.
This kit contains the following reference(s)
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Type of lubricant | Grease |
| Consistency | 2 |
| Base oil | Semi-synthetic |
| Thickener | Lithium / calcium |
| Max lubricant service temperature | 140 °C |
| Min lubricant service temperature | -20 °C |
| Viscosity at 100°C | 25 cst |
| Viscosity at 40°C | 360 cst |
| MAIN GREASER FEATURES | |
|---|---|
| ATEX certification | Oui/Yes |
| Capacity | 125 cm³ |
| Diameter | 65 mm |
| Distribution time | 1 to 12 months |
| Driving type | Electrochemical |
| Length | 137 mm |
| Mass | 0,28 kg |
| Max pressure | 6 bar |
| Pression maxi | 6 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | Vib |