
Refill unit for SMART BOOSTER, including a battery pack. The CHAIN OIL is a synthetic oil for chains with high lubricating qualities even at high temperatures, offering excellent dispersion, superior resistance to heavy loads and wear, good adherence and low residue formation. Its capacity is 125cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 125 cm³ |
| Distribution time | 1 to 12 months |
| Length | 137 mm |
| Mass | 0,28 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | Chain Oil |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER SMART |