
Refill unit for SMART BOOSTER, including a battery. The HEAVY DUTY + has been specially designed for our automatic lubricators. It is a versatile top-grade high-pressure grease for high pressure applications in heavy industry. Its capacity is 125cm³.
Documentation
Product information
| MAIN GREASER FEATURES | |
|---|---|
| Capacity | 125 cm³ |
| Distribution time | 1 to 12 months |
| Length | 137 mm |
| Mass | 0,28 kg |
| Max pressure | 6 bar |
| Max operating temperature | 60 °C |
| Min operating temperature | -20 °C |
| Type of lubricant | Heavy Duty + |
| Type | Recharge / Refill |
| Compatible lubricator | LUBER SMART |