FOOD AL is a multi-purpose grease for the pharmaceuticals, food and drink industries, complying to NSF-H1 recommendations. It supports a wide operating temperature range, delivers effective protection against corrosion and offers high resistance to washing (cold water, hot water, disinfectants and detergents).
FOOD AL is recommended wherever accidental contact with food is a possibility: bottling machines, dairy machinery, industrial confectionery, abattoirs, and so on.
Temperature range: from -25°C to 120°C.
Equivalent grease used in our automatic lubricators: FOOD.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 248 cst |
| Viscosity at 100°C | 24 cst |
| Min lubricant service temperature | -25 °C |
| Max lubricant service temperature | 120 °C |
| Packaging | Box 1kg |
| Thickener | Special aluminium soap |
| Base oil | White oil |
| Type of lubricant | Grease |
| Consistency | 2 |