New
FOOD GR is a multi-purpose grease for the food, pharmaceutical and cosmetics industries. The grease is formulated with a biodegradable ester base. It is a high-performance grease suitable for high loads and corrosive environments. FOOD GR is NSF H1, Halal and Kosher certified. It does not contain MOSH MOAH.
It is recommended wherever accidental contact with foodstuffs is possible: bottling machines, dairy equipment, industrial pastry-making, confectionery, abattoirs, etc.
Temperature range: -40°C to +120°C.
Equivalent grease used in our automatic lubricators: FOOD.
Log in
To add this product to your basketDocumentation
Product information
MAIN GREASER LUBRICANT | |
---|---|
Viscosity at 40°C | 220 cst |
Viscosity at 100°C | 26 cst |
Min lubricant service temperature | -40 °C |
Max lubricant service temperature | 120 °C |
Packaging | Barrel 50kg |
Thickener | Calcium anhydre |
Base oil | Ester |
Type of lubricant | Grease |
Consistency | 2 |