
HEAVY DUTY EP3 is a top-quality NLGI 3 multi-purpose grease that can take high loads. Its lithium-free technology is particularly effective for vertical shafts. Its consistency (grade 3) is suitable for applications requiring hard grease.
It is recommended for applications with vertical shafts, automotive wheel bearings, truck and trailer wheel hubs, agricultural machinery, etc.
Temperature range: -20°C to +120°C.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 110 cst |
| Viscosity at 100°C | 9 cst |
| Min lubricant service temperature | -20 °C |
| Max lubricant service temperature | 120 °C |
| Packaging | Box 1kg |
| Base oil | Mineral |
| Thickener | Calcium anhydre |
| Type of lubricant | Grease |
| Consistency | 3 |