
New
LOW TEMP is a very high performance premium synthetic grease designed for very low temperatures (-60°C) and very high speed applications.
It is recommended for applications subject to very low temperatures: fans, pumps, as well as the spindles of textile machines and machine tools operating at high speeds, and small electric motors used in medical applications, etc.
Temperature range: -60°C to +130°C.
Log in
To add this product to your basketDocumentation
Product information
MAIN LUBRICANT FEATURES | |
---|---|
Viscosity at 40°C | 18 cst |
Min lubricant service temperature | -60 °C |
Max lubricant service temperature | 130 °C |
Packaging | Box 1kg |
Base oil | Synthetic |
Thickener | Lithium |
Type of lubricant | Grease |
Consistency | 2 |