Log in
To add this product to your basketDocumentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Min lubricant service temperature | -30 °C |
| Max lubricant service temperature | 145 °C |
| Packaging | Tube 60g |
| Thickener | Aluminium complex |
| Type of lubricant | Grease |
| Consistency | 1.5 |