ULTRA HIGH TEMP is a grease for the long-lasting lubrication of any type of bearing up to 260°C. It is capable of withstanding high pressure and offers excellent resistance to corrosive substances. It is compatible with most plastics and seals.
It is recommended for textile dryers, corrugated cardboard machines, the plastics industry, copier rollers, kiln equipment, kiln cars and electric motors operating at extreme temperatures.
Temperature range: from -30°C to 260°C.
Log in
To add this product to your basketDownloads
- Lubricant technical datasheet
- Product sheet
- NSF certificate
MAIN LUBRICANT FEATURES | |
---|---|
Viscosity at 40°C | 460 cst |
Viscosity at 100°C | 40 cst |
Min lubricant service temperature | -30 °C |
Max lubricant service temperature | 260 °C |
Packaging | Cartridge 800g |
Base oil | Perfluorinated polyether synthetic |
Thickener | PTFE |
Type of lubricant | Grease |
Consistency | 2 |