
ULTRA HIGH TEMP is a grease for the long-lasting lubrication of any type of bearing up to 260°C. It is capable of withstanding high pressure and offers excellent resistance to corrosive substances. It is compatible with most plastics and seals.
It is recommended for textile dryers, corrugated cardboard machines, the plastics industry, copier rollers, kiln equipment, kiln cars and electric motors operating at extreme temperatures.
Temperature range: from -30°C to 260°C.
Documentation
Product information
| MAIN LUBRICANT FEATURES | |
|---|---|
| Viscosity at 40°C | 460 cst |
| Viscosity at 100°C | 40 cst |
| Min lubricant service temperature | -30 °C |
| Max lubricant service temperature | 260 °C |
| Packaging | Seau 25kg |
| Base oil | Perfluorinated polyether synthetic |
| Thickener | PTFE |
| Type of lubricant | Grease |
| Consistency | 2 |