
Reference M251.00
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M251.00
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,24 kg | 
| Width 1 | 44 mm | 
| External diameter 1 | 106 mm | 
| Bearing type | GEN2.5 | 
| Fitting position | Avant gauche |