
Reference M252.06
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M252.06
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,108 kg |
Width 1 | 12 mm |
External diameter 1 | 117 mm |
Bearing type | GEN2 |
Fitting position | Avant droit |