
Reference M252.07
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
This kit contains the following reference(s)
- M252.07
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,097 kg | 
| External diameter 1 | 45 mm | 
| Internal diameter n°1 | 12 mm | 
| Width 1 | 13 mm | 
| Bearing type | GEN0 | 
| Fitting position | Avant droit |