• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Strut Bearings

M252.14 - SNR

M252.14
Reference M252.14

NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.

This product replaces the following reference:
  • M252.12 - SNR

This kit contains the following reference(s)

  • M252.14

Documentation

Product information

CHARACTERISTICS
Width 1 (suspension)69 mm
Internal diameter n°135 mm
External diameter 1113 mm
Bearing typeGEN2.5
Weight0,28 kg

OE Equivalents

ManufacturerReferenceVolvo30794009Volvo31201027

Automotive Compatibility

BrandModelGenerationDatePositionLocationFordGALAXYGALAXY II03/2008 => 12/2008FrontRightFordMONDEOMONDEO03/2008 => Train avantGaucheFordMONDEO IIIMONDEO III03/2008 => Front-FordMONDEO IIIMONDEO III03/2008 => FrontRightFordMONDEOMONDEO IV03/2008 => FrontLeftFordMONDEO V SaloonMONDEO V Saloon03/2008 => FrontLeftFordS-MAXS-MAX I03/2008 => 12/2008FrontRightFordS-MAXS-MAX II03/2008 => FrontLeftLand RoverDISCOVERY SPORTDISCOVERY SPORT 1 => Front-Land RoverDISCOVERY SPORTDISCOVERY SPORT 108/2014 => FrontLeft,RightLand RoverDISCOVERY SPORTDISCOVERY SPORT 2 => Front-Land RoverDISCOVERY SPORTDISCOVERY SPORT 205/2015 => FrontLeft,RightLand RoverEVOQUEEVOQUE05/2013 => FrontLeft,RightLand RoverFREELANDERFREELANDER II01/2006 => 06/2012FrontRight,LeftLand RoverFREELANDERFREELANDER II01/2006 => 08/2014FrontLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE I02/2011 => FrontLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE II => Front-Land RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE II04/2019 => FrontLeft,RightLand RoverRANGE ROVER EVOQUERANGE ROVER EVOQUE II04/2019 => FrontRight,LeftVolvoS60S6003/2010 => 04/2016FrontLeft,RightVolvoS60 IIS60 II => Front-VolvoS60 IIS60 II03/2010 => FrontRightVolvoS80S8009/2012 => 09/2013FrontLeft,RightVolvoS80 IIS80 II => Front-VolvoS80 IIS80 II02/2006 => FrontRightVolvoV60V6003/2011 => 05/2018FrontLeft,RightVolvoV60 IIV60 II => Front-VolvoV60 IIV60 II08/2010 => 05/2018FrontRightVolvoV70V70 II => Front-VolvoV70V70 II02/2007 => 10/2016FrontRightVolvoXC60XC6002/2010 => 02/2015FrontLeft,RightVolvoXC60XC60 I03/2008 => FrontLeftVolvoXC60XC60 I06/2008 => 08/2017FrontRightVolvoXC60 I SUVXC60 I SUV03/2008 => FrontLeftVolvoXC70 IIXC70 II => Front-VolvoXC70 IIXC70 II02/2007 => 10/2016FrontRight