• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Strut Bearings

M253.09 - SNR

M253.09
Reference M253.09

NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.

This kit contains the following reference(s)

  • M253.09

Documentation

Product information

CHARACTERISTICS
Width 1 (suspension)33 mm
Fitting positionAvant droit
Weight0,178 kg
External diameter 1114 mm
Bearing typeGEN2

OE Equivalents

ManufacturerReferenceOpel344503Opel344625Opel344665Saab, Vauxhall9191181

Automotive Compatibility

BrandModelGenerationDatePositionLocationFiatCROMACROMA II05/2005 => 12/2010FrontRightHyundaiSANTA FÉ IIISANTA FÉ III06/2007 => 01/2011FrontRightMANF2000F200005/2013 => FrontLeft,RightOpelAstraASTRA II10/2004 => 08/2010FrontRightOpelAstraASTRA III => Front-OpelAstraASTRA III02/2004 => 10/2011FrontRightOpelAstraASTRA III01/2007 => 08/2010FrontLeft,RightOpelAstraASTRA IV02/2005 => 08/2010FrontRightOpelAstraAstra02/2004 => 11/2010FrontLeft,RightOpelAstraAstra08/2005 => 11/2010FrontRight,LeftOpelSIGNUMSIGNUM 105/2003 => 10/2008FrontRightOpelSIGNUMSIGNUM 2 => Front-OpelSIGNUMSIGNUM 205/2003 => 10/2008FrontRightOpelVectraVECTRA III => Front-OpelVectraVECTRA III03/2002 => 01/2009FrontRightOpelVectraVectra08/2006 => 01/2009FrontLeft,RightOpelZAFIRAZAFIRA II => Front-OpelZAFIRAZAFIRA II06/2005 => 10/2014FrontRightSaab09-mars09-mars04/2009 => 08/2010FrontRight,LeftSaab9-39-3 => FrontLeftSaab9-39-303/2004 => 02/2012FrontLeft,RightSaab9-39-306/2007 => 02/2012FrontRight,LeftSaab9-39-3 II => Front-Saab9-39-3 II08/2002 => 02/2012FrontRightVauxhallASTRAASTRA IV02/2004 => 11/2010FrontRightVauxhallASTRAASTRA V02/2004 => 11/2012FrontRightVauxhallASTRAASTRA VI01/2007 => 11/2011FrontRightVauxhallASTRAVANASTRAVAN02/2004 => 11/2012FrontRight,LeftVauxhallASTRAVANASTRAVAN01/2007 => 11/2012FrontLeft,RightVauxhallINSIGNIAINSIGNIA I12/2005 => 06/2008FrontRightVauxhallSIGNUMSIGNUM 1 => Front-VauxhallSIGNUMSIGNUM 105/2003 => 10/2008FrontRightVauxhallSIGNUMSIGNUM 2 => Front-VauxhallSIGNUMSIGNUM 205/2003 => 10/2008FrontRightVauxhallVECTRAVECTRA II => Front-VauxhallVECTRAVECTRA II03/2002 => 01/2009FrontRightVauxhallZAFIRAZAFIRA I12/2005 => 11/2011FrontRightVauxhallZAFIRAZAFIRA II => Front-VauxhallZAFIRAZAFIRA II06/2005 => FrontRight