
NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,409 kg |
Height | 45 mm |
External diameter 1 | 139 mm |
Bearing type | GEN2 |
Fitting position | Avant gauche |