• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Unit Strut Bearings

M259.07 - SNR

M259.07

M259.07 - SNR

Unit Strut Bearings

NTN-SNR, a best-in-class manufacturer of MacPherson suspension thrust bearings and present among the world's car manufacturers, serves the parts market with a comprehensive range of original quality suspension SINGLE THRUST BEARINGS.

This product replaces the following reference:
  • M259.08 - SNR

Documentation

Product information

CHARACTERISTICS
Width 1 (suspension)45 mm
External diameter 1128 mm
Internal diameter n°178 mm
Bearing typeGEN2
Weight0,26 kg

OE Equivalents

ManufacturerReferenceFiat, Lancia1318825080Fiat, Lancia1328825080Lancia, Fiat1329669080Citroen, Peugeot5035-29Citroen, Peugeot5035-38Citroen, Peugeot5035-43Citroen, Peugeot5035-45Fiat9405035439Fiat, Lancia9467562989

Automotive Compatibility

BrandModelGenerationDatePositionLocationCitroenC8C8 => Front-CitroenC8C8 => FrontLeftCitroenC8C805/2002 => 06/2006FrontLeft,RightCitroenC8C805/2002 => 08/2014FrontRightCitroenC8 VanC8 Van => FrontLeftCitroenEVASIONEVASION => Front-CitroenEVASIONEVASION06/1994 => 04/2002FrontRightCitroenEVASIONEVASION09/1995 => 08/1998FrontLeft,RightCitroenJumpyJUMPY I => Front-CitroenJumpyJUMPY I08/1995 => 11/2006FrontRightCitroenJumpyJUMPY II => Front-CitroenJumpyJUMPY II08/2000 => 08/2016FrontRightCitroenJumpyJumpy => FrontLeftCitroenJumpyJumpy09/2010 => 08/2016FrontLeft,RightCitroenSYNERGIESYNERGIE06/1996 => 04/2002FrontLeft,RightFiatMULTIPLAMULTIPLA10/1998 => 05/2004FrontRightFiatMULTIPLAMULTIPLA06/2004 => 04/2010FrontRight,LeftFiatMULTIPLAMULTIPLA 1 => Front-FiatMULTIPLAMULTIPLA 110/1998 => 04/2010FrontRightFiatMULTIPLAMULTIPLA 2 => Front-FiatMULTIPLAMULTIPLA 210/1998 => 04/2010FrontRightFiatSCUDOSCUDO12/2000 => 06/2016FrontLeft,RightFiatSCUDOSCUDO12/2006 => 06/2016FrontRight,LeftFiatSCUDOSCUDO I => Front-FiatSCUDOSCUDO I => FrontLeft,RightFiatSCUDOSCUDO I => FrontRight,LeftFiatSCUDOSCUDO II12/2006 => 06/2016FrontLeft,RightFiatSCUDOSCUDO II12/2006 => 06/2016FrontRight,LeftFiatULYSSEULYSSE I => FrontLeft,RightFiatULYSSEULYSSE I05/1994 => 07/2002FrontRight,LeftFiatULYSSEULYSSE II => Front-FiatULYSSEULYSSE II08/2002 => 06/2010FrontRightLanciaPHEDRAPHEDRA => Front-LanciaPHEDRAPHEDRA08/2002 => 10/2010FrontRightLanciaZETAZETA09/1994 => 07/2002FrontLeft,RightLanciaZETAZETA02/1996 => 07/2002FrontRight,LeftPeugeot806806 => FrontLeftPeugeot80680606/1994 => 04/2002FrontRightPeugeot80680606/2000 => 04/2002FrontLeft,RightPeugeot807807 => Front-Peugeot80780705/2002 => 11/2010FrontLeft,RightPeugeot80780705/2002 => 08/2014FrontRightPeugeotExpertEXPERT I => Front-PeugeotExpertEXPERT I08/1995 => 11/2006FrontRightPeugeotExpertEXPERT II => Front-PeugeotExpertEXPERT II12/2006 => 05/2016FrontRightPeugeotExpertExpert06/1996 => 05/2016FrontLeft,Right