Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d3 - Safety washer bore diameter | 12 mm |
| d4 - Tooth root diameter | 17 mm |
| d5 - Outer diameter of the safety washer | 25 mm |
| B7 - Security washer thickness | 1 mm |
| M - Distance between inner tab and bore diameter | 10,5 mm |
| f - Width of outer teeth | 3 mm |
| f1 - Inner tab width | 3 mm |
| Mass | 0,001 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated nut | KM1 |