Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d3 - Safety washer bore diameter | 140 mm |
| d4 - Tooth root diameter | 160 mm |
| d5 - Outer diameter of the safety washer | 192 mm |
| B7 - Security washer thickness | 2 mm |
| M - Distance between inner tab and bore diameter | 135 mm |
| f - Width of outer teeth | 14 mm |
| f1 - Inner tab width | 16 mm |
| Mass | 0,142 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated nut | KM28 |