• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

High precision angular contact ball bearings

MLE71906CVUJ84S - SNR

MLE71906CVUJ84S

High precision angular contact ball bearing, sealed series ML, laminated resin cage centred on outer ring

In the ball bearing and high precision bearing ranges, the high precision angular contact ball bearing solves the maximum reliability constraints with increased performance in terms of rigidity, speed, capacity and precision. This bearing is recommended for demanding applications in terms of precision such as machine tool spindles. NTN is getting sub-ranges dedicated to requirements of speed, sealing, specific greasing, etc.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter30 mm
D - External diameter47 mm
B - Bearing/Inner ring width9 mm
d1 - External diameter inner ring35,1 mm
d2 - External diameter inner ring33,9 mm
D1 - Inner diameter outer ring42,15 mm
D2 - Inner diameter outer ring43,45 mm
a - Charge load application point10 mm
α - Contact angle17 °
rs - Min fillet radius0,3 mm
r1s - Min fillet radius0,3 mm
Precision classP4S
Mass0,047 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load4,6 kN
C0 - Static load2,75 kN
Cu - Fatigue limit load0,15 kN
f0 - Coefficient8.316
Axial displacement K Factor1.44
Preload level8
Preload value0,07 kN
Axial rigidity43 N/µm
Radial rigidity199 N/µm
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
N lim - Grease lubrication limit speed42000 tr/min
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)9,898 Hz
BPFI - Over rolling frequency on inner (60 rpm)12,102 Hz
BSF - Over rolling frequency on rolling element (60 rpm)9,453 Hz
BRF - Rotational frequency – rolling element (60 rpm)4,727 Hz
FTF - Rotational frequency - cage (60 rpm)0,45 Hz
ABUTMENT
da min - Min shoulder diameter IR32,5 mm
db min - Min IR shoulder diameter32,5 mm
Da max - Max shoulder diameter OR44,5 mm
Db max - Max OR shoulder diameter44,5 mm
r1a - Max fillet radius0,3 mm
ra max - Max shaft & housing fillet radius0,3 mm
undefined

Industry Calcul Factors

Calcul factors image