Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d6 - Bore diameter in the clip | 9 mm |
| b1 - Clip width | 28 mm |
| e - Internal width of the clip | 20 mm |
| h1 - Height of the clip | 15 mm |
| s - Thickness of the clip | 5 mm |
| Mass | 0,064 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Designation of the associated nut | HM3072 |
| Designation of the associated screw | M8x16 |