Stainless steel insert, spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger, food grease
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 49,2 mm |
C - Width of Outer Ring | 21 mm |
C1 - Distance center of OR to center of lubrication zone | 6,2 mm |
d - Shaft diameter | 40 mm |
D - Outer diameter of OR | 80 mm |
G - Set screw size | M8x1 |
m - Distance to set screw | 8 mm |
r - Radius Inner Ring | 2 |
S - Distance front side/bearing centre | 19 mm |
f0 - Factor | 14 |
SW - Wrench size | 4 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 24,9 kN |
C0 - Static load rating | 14,3 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,62 kg |
Recommended tightening torque for set screw | 8,3 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,607 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,393 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,841 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,421 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,401 Hz |