Reference N.12680.S04.H100
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- N.12680.S04.H100
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 32 mm |
External diameter 1 | 62 mm |
Width 1 | 18 mm |
Gearbox code | MA |
Weight | 0,255 kg |