Single row cylindrical roller bearing, floating, separable, pressed steel cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 60 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 22 mm |
E - Upper roller diameter | 97,5 mm |
F - Under roller diameter | 73,5 mm |
d1 - IR flange outer diameter | 78,4 mm |
rs - Min fillet radius | 1,5 mm |
r1s - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Mass | 0,812 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 76 kN |
C0 - Static load | 75 kN |
Cu - Fatigue limit load | 9,15 kN |
Nlim - Oil lubrication limit speed | 7600 tr/min |
Nlim - Grease lubrication limit speed | 6400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 68 mm |
Da max - Max shoulder diameter OR | 102 mm |
Db min - Small face shoulder min diameter | 100 mm |
Dc max - Max outer ring GO diameter | 96 mm |
ra max - Max fillet radius | 1,5 mm |
r1a - Max fillet radius | 1,5 mm |