Single row cylindrical roller bearing, floating, separable, pressed steel cage
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 85 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 28 mm |
E - Upper roller diameter | 133,8 mm |
F - Under roller diameter | 101,8 mm |
d1 - IR flange outer diameter | 108,2 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 2 mm |
Radial clearance class | C3 |
Mass | 1,83 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 134 kN |
C0 - Static load | 140 kN |
Cu - Fatigue limit load | 16,3 kN |
Nlim - Oil lubrication limit speed | 5300 tr/min |
Nlim - Grease lubrication limit speed | 4500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 94 mm |
Da max - Max shoulder diameter OR | 141 mm |
Db min - Small face shoulder min diameter | 136,6 mm |
Dc max - Max outer ring GO diameter | 131,6 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |