Single row cylindrical roller bearing, floating, separable, polyamide cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 85 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 28 mm |
E - Upper roller diameter | 136,5 mm |
F - Under roller diameter | 100,5 mm |
d1 - IR flange outer diameter | 107,5 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 2 mm |
Radial clearance class | C3 |
Mass | 1,92 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 167 kN |
C0 - Static load | 199 kN |
Cu - Fatigue limit load | 23,1 kN |
N ref - Reference thermal speed | 4000 tr/min |
N lim - Mechanical Limit Speed | 5400 tr/min |
N lim - Oil lubrication limit speed | 4500 tr/min |
N lim - Grease lubrication limit speed | 3700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,209 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,791 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,431 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,216 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,424 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 94 mm |
Da max - Max shoulder diameter OR | 141 mm |
Db min - Small face shoulder min diameter | 138 mm |
Dc max - Max outer ring GO diameter | 133 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
Industry Calcul Factors
