Single row cylindrical roller bearing, floating, separable, pressed steel cage
--> Take a look on Special Prices
In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 95 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 32 mm |
E - Upper roller diameter | 151,5 mm |
F - Under roller diameter | 113,5 mm |
d1 - IR flange outer diameter | 121 mm |
rs - Min fillet radius | 2,1 mm |
r1s - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Mass | 2,72 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 184 kN |
C0 - Static load | 195 kN |
Cu - Fatigue limit load | 21,8 kN |
N lim - Oil lubrication limit speed | 4700 tr/min |
N lim - Grease lubrication limit speed | 4000 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 106 mm |
Da max - Max shoulder diameter OR | 159 mm |
Db min - Small face shoulder min diameter | 154 mm |
Dc max - Max outer ring GO diameter | 149 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |