• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Single row cylindrical roller bearings

N.315.E.G15 - SNR

Single row cylindrical roller bearing, floating, separable, polyamide cage

In the cylindrical roller bearing range, the single row roller bearing withstands high radial loads. The standard ISO ranges (NU, N, NJ, NF, NUP, NH, RNU, HJ) are available with different types of cage, bore diameters, shoulder rings.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter75 mm
D - External diameter160 mm
B - Bearing/Inner ring width37 mm
E - Upper roller diameter143 mm
F - Under roller diameter95 mm
d1 - IR flange outer diameter104,1 mm
rs - Min fillet radius2,1 mm
r1s - Min fillet radius2,1 mm
Radial clearance classCN
Mass3,34 kg
PRODUCT PERFORMANCE
C - Dynamic load240 kN
C0 - Static load263 kN
Cu - Fatigue limit load30,4 kN
N ref - Reference thermal speed4000 tr/min
N lim - Mechanical Limit Speed5200 tr/min
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,189 Hz
BPFI - Over rolling frequency on inner (60 rpm)7,811 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,757 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,379 Hz
FTF - Rotational frequency - cage (60 rpm)0,399 Hz
ABUTMENT
da min - Min shoulder diameter IR86 mm
Da max - Max shoulder diameter OR149 mm
Db min - Small face shoulder min diameter145 mm
Dc max - Max outer ring GO diameter141 mm
ra max - Max fillet radius2 mm
r1a - Max fillet radius2 mm

Industry Calcul Factors

Calcul factors image