A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 14 mm |
| Weight | 0,117 kg |
| Internal diameter n°1 (Gearbox) | 47 mm |
| External diameter 1 (Gearbox) | 1999 mm |
Automotive Compatibility
Alfa Romeo147147 1 => -Left,RightAlfa Romeo147147 1 => -Right,LeftAlfa Romeo147147 2 => -Left,RightAlfa Romeo147147 2 => -Right,LeftAlfa Romeo156156 1 => -Left,RightAlfa Romeo156156 1 => -Right,LeftAlfa Romeo156156 2 => -Left,RightAlfa Romeo156156 2 => -Right,LeftAlfa Romeo156156 3 => -Left,RightAlfa Romeo156156 3 => -Right,LeftAlfa Romeo166166 1 => -Left,RightAlfa Romeo166166 1 => -Right,LeftAlfa Romeo166166 2 => -Left,RightAlfa Romeo166166 2 => -Right,LeftAlfa RomeoALFA GTALFA GT => -Left,RightAlfa RomeoALFA GTALFA GT => -Right,LeftAlfa RomeoMi.ToMi.To 103/2008 => 08/2013FrontLeft,RightAlfa RomeoMi.ToMi.To 106/2010 => 08/2013FrontLeftAlfa RomeoMi.ToMi.To 106/2012 => 08/2013FrontRight,LeftAlfa RomeoMi.ToMi.To 206/2010 => 08/2013FrontLeftFiatALBEAALBEA03/2002 => 09/2004FrontLeft,RightFiatBRAVABRAVA I05/1995 => 02/2002FrontLeft,RightFiatBravoBRAVO I05/1995 => 02/2002FrontLeft,RightFiatDobloDOBLO I09/2001 => 09/2004FrontLeftFiatMAREAMAREA => -Left,RightFiatMAREAMAREA06/1996 => 08/2002FrontLeft,RightFiatMAREAMAREA01/1999 => 08/2002FrontLeftFiatPalioPALIO 102/2001 => 08/2002FrontLeftFiatPuntoPUNTO I06/1993 => 08/1999FrontLeftFiatPuntoPUNTO I02/1994 => 03/1997FrontLeft,RightFiatPuntoPUNTO II06/1999 => 07/2009FrontLeftFiatPalioPalio05/1999 => 08/2002FrontLeft,RightFiatSTILOSTILO => -Left,RightFiatSTILOSTILO => -Right,LeftFiatSTILOSTILO08/2001 => 03/2007FrontLeftFiatSTILOSTILO12/2002 => 12/2007FrontLeft,RightFiatSienaSiena03/2002 => 09/2004FrontLeft,RightLanciaMUSAMUSA 106/2004 => 09/2004FrontLeftLanciaMUSAMUSA 206/2004 => 09/2004FrontLeftLanciaMUSAMUSA 212/2005 => 09/2004FrontLeft,RightLanciaYY III10/1995 => 01/1998FrontLeftLanciaYY III08/2000 => 08/2003FrontLeft,RightLanciaY10Y10 I12/1988 => 09/1995FrontLeftLanciaY10Y10 II12/1988 => 09/1995FrontLeftLanciaYPSILONYPSILON IV09/2003 => 09/2004FrontLeft