A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 17 mm |
| Weight | 0,325 kg |
| Internal diameter n°1 (Gearbox) | 37 mm |
| External diameter 1 (Gearbox) | 73 mm |
| Gearbox code | C514 |
OE Equivalents
Fiat46763885Automotive Compatibility
Alfa RomeoMi.ToMi.To 103/2008 => 08/2013Front-Alfa RomeoMi.ToMi.To 206/2010 => 08/2013Front-Fiat500500 II06/2007 => 05/2012Front-FiatALBEAALBEA03/2002 => 09/2004Front-FiatBRAVABRAVA I05/1995 => 02/2002Front-FiatBravoBRAVO I05/1995 => 02/2002Front-FiatBRAVO IIBRAVO II01/2007 => 11/2009Front-FiatDobloDOBLO I09/2000 => 12/2010Front-FiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 12/2007Front-FiatIdeaIDEA 109/2003 => 12/2011Front-FiatIdeaIDEA 209/2003 => 12/2011Front-FiatMAREAMAREA06/1996 => 08/2002Front-FiatMAREAMAREA01/1999 => 08/2002FrontRightFiatPalioPALIO 102/2001 => 08/2002Front-FiatPANDAPANDA II08/2004 => 07/2010Front-FiatPuntoPUNTO I06/1993 => 08/1999Front-FiatPuntoPUNTO II06/1999 => 07/2009Front-FiatPalioPalio05/1999 => 08/2002FrontRightFiatSTILOSTILO08/2001 => 12/2007Front-FiatSienaSiena03/2002 => 09/2004FrontRightLanciaMUSAMUSA 106/2004 => 11/2012Front-LanciaMUSAMUSA 206/2004 => 11/2012Front-LanciaYY III10/1995 => 08/2003Front-LanciaY10Y10 I12/1988 => 09/1995Front-LanciaY10Y10 II12/1988 => 09/1995Front-LanciaYPSILONYPSILON IV09/2003 => 09/2004Front-