A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Weight | 0,365 kg |
| Width 1 (Gearbox) | 18 mm |
| Internal diameter n°1 (Gearbox) | 36 mm |
| External diameter 1 (Gearbox) | 72 mm |
| Gearbox code | BE4 |
OE Equivalents
Peugeot, Citroen231794Fiat9658308980Automotive Compatibility
CitroenBerlingoBERLINGO I11/2000 => 01/2012Front-CitroenBerlingoBERLINGO II04/2008 => 03/2015Front-CitroenBerlingoBerlingo11/2002 => 03/2015FrontRightCitroenC2C2 110/2005 => 12/2009Front-CitroenC2C2 210/2005 => 12/2009Front-CitroenC3C3 101/2009 => 02/2017Front-CitroenC3C3 201/2009 => 02/2017Front-CitroenC3 IC3 I10/2005 => 09/2009Front-CitroenC3C3 II09/2009 => 08/2015Front-CitroenC4 IC4 I08/2006 => 08/2012Front-CitroenC4 IIC4 II08/2010 => 08/2015Front-CitroenC5 IC5 I01/2001 => 05/2008Front-CitroenC5C5 II02/2008 => 08/2015Front-CitroenC8C801/2006 => 11/2010Front-CitroenEVASIONEVASION06/2000 => 04/2002Front-CitroenJumpyJUMPY II12/2006 => 05/2016Front-CitroenJumpyJumpy09/2011 => 05/2016FrontRightCitroenXantiaXANTIA 204/1999 => 04/2002Front-CitroenXSARAXSARA11/1999 => 12/2006FrontRightCitroenXSARAXSARA11/1999 => 11/2010Front-CitroenXSARAXSARA12/2002 => 12/2004FrontDroitCitroenXSARAXSARA 108/1998 => 07/2005Front-CitroenXSARAXSARA 208/1998 => 07/2005Front-DSDS3DS3 I02/2010 => 04/2014Front-FiatSCUDOSCUDO06/2011 => 06/2016FrontRightFiatSCUDOSCUDO II12/2006 => 06/2016FrontRightLanciaPHEDRAPHEDRA08/2002 => 10/2010Front-Peugeot1007100701/2007 => 06/2010Front-Peugeot20620608/1998 => 01/2009Front-Peugeot20720702/2006 => 06/2013Front-Peugeot208 I208 I02/2012 => 03/2015Front-Peugeot30083008 I02/2009 => 08/2013Front-Peugeot30730702/2002 => 10/2007FrontRightPeugeot307307 102/2001 => 02/2009Front-Peugeot307307 202/2001 => 02/2009Front-Peugeot30830802/2009 => 02/2015FrontRightPeugeot308 I308 I08/2007 => 12/2013Front-Peugeot407407 103/2004 => 04/2011Front-Peugeot407407 203/2004 => 04/2011Front-Peugeot50085008 I08/2009 => 08/2013Front-Peugeot508508 I12/2010 => 08/2014Front-Peugeot80780709/2005 => 08/2014Front-PeugeotExpertEXPERT II12/2006 => 05/2016Front-PeugeotExpertExpert09/2011 => 05/2016FrontRightPeugeotPartnerPARTNER I08/2000 => 01/2012Front-PeugeotPartnerPARTNER II10/2002 => 03/2015Front-PeugeotPartnerPartner02/2004 => 01/2012FrontRightVolkswagenKombiKombi11/2002 => 04/2008FrontRight