Needle roller bearing, machined-rings, separable, with inner ring
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 20 mm |
D - External diameter | 40 mm |
C - Width of bearing, drawn cup or outer ring | 17 mm |
F - Under roller diameter | 30 mm |
E - Upper roller diameter | 35 mm |
rs - Min fillet radius | 0,3 mm |
Lubrication hole on outer ring | Non/No |
Lubrication hole on inner ring | Non/No |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,088 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 19,4 kN |
C0r - Static load rating | 32,5 kN |
Nlim - Grease lubrication limit speed | 9000 tr/min |
Nlim - Oil lubrication limit speed | 13000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 27 mm |
db - Shoulder diameter IR | 34,4 mm |
Da max - Max shoulder diameter OR | 38 mm |
Db - OR smooth shaft shoulder diameter | 30,6 mm |
ras max - Max shaft & housing fillet radius | 0,3 mm |