Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 40 mm |
D - External diameter | 80 mm |
C - Width of bearing, drawn cup or outer ring | 22,7 mm |
F - Under roller diameter | 48 mm |
B - Bearing/Inner ring width | 23 mm |
e - Inlet diameter of roller or washer | 57 mm |
R - Track roller radius | 500 mm |
rs - Min fillet radius | 0,6 mm |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,623 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 28,4 kN |
C0r - Static load rating | 55 kN |
Track load capacity spherical outer ring | 9,8 kN |
Nlim - Grease lubrication limit speed | 3100 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 100 °C |