
Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 45 mm |
| D - External diameter | 68 mm |
| C - Width of bearing, drawn cup or outer ring | 22 mm |
| F - Under roller diameter | 52 mm |
| rs - Min fillet radius | 0,6 mm |
| s - Max axial offset | 1 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3 mm |
| Lubrication hole on inner ring | Non/No |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,27 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 46 kN |
| C0r - Static load rating | 73 kN |
| N lim - Grease lubrication limit speed | 5000 tr/min |
| N lim - Oil lubrication limit speed | 7500 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 49 mm |
| Da max - Max shoulder diameter OR | 64 mm |
| ras max - Max shaft & housing fillet radius | 0,6 mm |