Needle roller bearing, machined-rings, with inner ring, double-side ribs, lubrication hole
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 40 mm |
D - External diameter | 62 mm |
C - Width of bearing, drawn cup or outer ring | 30 mm |
F - Under roller diameter | 48 mm |
rs - Min fillet radius | 0,6 mm |
s - Max axial offset | 1 mm |
Lubrication hole on outer ring | Oui/Yes |
k - Hole diameter | 2,5 mm |
Lubrication hole on inner ring | Non/No |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,348 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 53 kN |
C0r - Static load rating | 92,5 kN |
N lim - Grease lubrication limit speed | 5500 tr/min |
N lim - Oil lubrication limit speed | 8500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 44 mm |
Da max - Max shoulder diameter OR | 58 mm |
ras max - Max shaft & housing fillet radius | 0,6 mm |