Needle roller bearing, roller follower, with cage, with inner ring, cylindrical outer ring
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 40 mm |
D - External diameter | 80 mm |
C - Width of bearing, drawn cup or outer ring | 30 mm |
F - Under roller diameter | 50 mm |
B - Bearing/Inner ring width | 32 mm |
e - Inlet diameter of roller or washer | 66 mm |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,875 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 49,5 kN |
C0r - Static load rating | 92,5 kN |
Track load capacity cylindrical outer ring | 44,5 kN |
Nlim - Grease lubrication limit speed | 3000 tr/min |
Nlim - Oil lubrication limit speed | 4000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |