Needle roller bearing, roller follower, with cage, with inner ring, spherical outer ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 8 mm |
D - External diameter | 24 mm |
C - Width of bearing, drawn cup or outer ring | 14 mm |
F - Under roller diameter | 12 mm |
B - Bearing/Inner ring width | 15 mm |
e - Inlet diameter of roller or washer | 19 mm |
R - Track roller radius | 500 mm |
Bearing with/without cage | Avec |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,042 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 6,9 kN |
C0r - Static load rating | 7,7 kN |
Track load capacity spherical outer ring | 1,9 kN |
N lim - Grease lubrication limit speed | 10000 tr/min |
N lim - Oil lubrication limit speed | 16000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |