
Needle roller bearing, roller follower, full-complement roller, with inner ring, cylindrical outer ring
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 5 mm |
| D - External diameter | 16 mm |
| C - Width of bearing, drawn cup or outer ring | 11 mm |
| F - Under roller diameter | 8 mm |
| B - Bearing/Inner ring width | 12 mm |
| e - Inlet diameter of roller or washer | 12 mm |
| Bearing with/without cage | Sans |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,02 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 6,5 kN |
| C0r - Static load rating | 9,35 kN |
| Track load capacity cylindrical outer ring | 3,4 kN |
| N lim - Grease lubrication limit speed | 10000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |