A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,155 kg |
| Width 1 (Gearbox) | 15 mm |
| Internal diameter n°1 (Gearbox) | 20 mm |
| External diameter 1 (Gearbox) | 52 mm |